Producto no disponible en este mercado
Por favor, póngase en contacto con su socio comercial de Endress+Hauser para cualquier consulta adicional.
Resumen de beneficios
-
Uniquely compact in size - yet everything under one hood: our SWAS Compact solution is the ideal system for high-precision control of your feed water quality. It arrives turnkey and fully assembled on a panel for effortless installation. Simply connect to power, water, and cooling. It has never been so easy to ensure smooth steam generation. Thanks to minimal sample and cooling water requirements, it's an energy and cost-saving marvel and a great support for your daily measurement tasks.
-
Keep your steam production running
Get accurate, real-time data from your critical process points so you can maintain the prescribed water quality, prevent corrosion and sedimentation in your plant, and take quick action if limit values are exceeded.
-
Instrumentation that fits your industry
Benefit from a complete turnkey SWAS system that analyzes conductivity, acid/cation conductivity, oxygen and pH in a single panel solution. All equipment used is proven, highly accurate and low maintenance.
-
Lower your operating costs
With a sample volume of only 10 l/h, thanks to our patented sensor arrangement in the flow assembly, and 70% less cooling water and energy consumption compared to similar systems, you can reduce the size of your cooler and save money on raw materials.
-
Keep the cation exchanger operational
SWAS Compact monitors the loading of the cation exchanger and indicates the remaining capacity to you. This allows you to regenerate the cation exchanger in time to ensure its function.
Detalles del paquete

Componentes y configuraciones predefinidas
-
Fijaciones
Para asegurar la compatibilidad entre componentes, presenta ciertas fijaciones. Los parámetros en abierto le proporcionan libertad a la hora de configurar los componentes de forma individual.
Los componentes se pueden configurar dentro del paquete en el carrito -
Componentes1
Solución técnica especial analítica CSOL
Fijaciones:CSOL-PA3WP1AplicaciónA3Superfície del aguaModificaciónWP1Parte de plástico mojadaParámetro transmisorSHConductividadDescripción:PPanel>Especificación Bundle:TEBundle 15 CDP60 SWAS compactAplicaciónA1Agua puraModificaciónWM1Parte metálica mojada -
2
- F
- L
- E
- X
Transmisor de 4 canal
Liquiline CM444Fijaciones:CM444-AAM4 _ _ FI10 _ _Homologación:AAZona no clasificadaSeñales de Entrada:M44 Sensores DigitalesCaracterísticas Adicionales:FI2 Relés, 2 Entradas Digitales, 2 Salidas DigitalesAlimentación:1100...230VAC (50/60Hz)Entrada de Cable:0Métrica -
3
- F
- L
- E
- X
Sensor de pH digital
Memosens CPS11EFijaciones:CPS11E-AA7AAS2Homologación:AAZona no clasificadaTipo electrodo:7Versión básica, punto cero pH 7,0, sensor temperatura NTC 30kRango aplicación:A1-12 pH, -15...80oC, 0,8...17 bar (abs)Sistema de referencia:ASJunta de anillo PTFE, anillo de sal, saturado KCl, Ag/AgClLongitud eje:2120mm -
4
- F
- L
- E
- X
Sensor de oxígeno digital
Memosens COS22EFijaciones:COS22E-AA12AALB _Homologación:AAZona no clasificadaCaracterística tapa:AAAcero inox.Rango de medición:120...2mg/lLongitud sensor:LB120mm -
5
- F
- L
- E
- X
Sensor de conductividad digital
Memosens CLS15EFijaciones:CLS15E-AAHC10 _Homologación:AAZona no clasificadaConexión Proceso:HCRosca NPT1/2Material:10Sensor PES, electrodos 1.4435 -
6
Cable de medición digital
CYK10Fijaciones:CYK10-A011Homologación:AZona no clasificadaLongitud del Cable:011,5mConexión del Cable:1Extremos pelados
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
Producto no disponible en este mercado
Transmisor de 4 canal
Liquiline CM444
El transmisor Liquiline CM444 le permite conectar hasta 4 sensores Memosens de su elección entre más de 12 parámetros de medición. Ofrece reconocimiento automático de sensores, capacidad de ampliación flexible y recambios estandarizados con todos los demás dispositivos de la plataforma Liquiline. Con sus entradas, salidas, controladores y módulos matemáticos, puede incluso controlar sistemas de limpieza o bombas de dosificación. La tecnología Heartbeat le ayuda a encontrar el equilibrio ideal entre la disponibilidad de los puntos de medición y los costes de mantenimiento.
-
Principio de medida
Potenciométrico
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1 a 4 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
4 sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 a 4 entradas Memosens, 2 a 8 salidas de corriente
Relé de alarma, 4 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 6,38 in -
Temperatura del proceso
–20 a 55 °C (0 a 130 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 4 entradas digitales Memosens
2 entradas opcionales de 0/4 a 20 mA
2 a 4 entradas digitales como opción -
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA, relé de alarma,
4 relés, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Certificados adicionales
EAC, cCSAus
-
Principio de medida
Sensor ORP / Redox
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1 a 4 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
4 sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Caja robusta de plástico
Todas las aplicaciones sin peligro de explosiones -
Diseño
2 a 4 entradas Memosens, 2 a 8 salidas de corriente
Relé de alarma, 4 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 6,38 in -
Temperatura del proceso
–20 a 55 °C (0 a 130 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 4 entradas digitales Memosens
2 entradas opcionales de 0/4 a 20 mA
2 a 4 entradas digitales como opción -
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA, relé de alarma,
4 relés, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Certificados adicionales
EAC, cCSAus
-
Principio de medida
Conductivo
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1 a 4 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
4 sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Caja robusta de plástico
Todas las aplicaciones sin peligro de explosiones -
Diseño
2 a 4 entradas Memosens, 2 a 8 salidas de corriente
Relé de alarma, 4 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 6,38 in -
Temperatura del proceso
–20 a 55 °C (0 a 130 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 4 entradas digitales Memosens
2 entradas opcionales de 0/4 a 20 mA
2 a 4 entradas digitales como opción -
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA, relé de alarma,
4 relés, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Certificados adicionales
EAC, cCSAus
-
Principio de medida
Medición de oxígeno amperométrica
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1 a 4 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
4 sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 a 4 entradas Memosens, 2 a 8 salidas de corriente
Relé de alarma, 4 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 6,38 in -
Temperatura del proceso
–20 a 55 °C (0 a 130 °F)
-
Entrada
1 a 4 entradas digitales Memosens
2 entradas opcionales de 0/4 a 20 mA
2 a 4 entradas digitales como opción -
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA, relé de alarma,
4 relés, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Certificados adicionales
EAC, cCSAus
-
Principio de medida
Cloro libre
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1 a 4 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
4 sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Caja robusta de plástico
Todas las aplicaciones sin peligro de explosiones -
Diseño
2 a 4 entradas Memosens, 2 a 8 salidas de corriente
Relé de alarma, 4 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 6,38 in -
Temperatura del proceso
–20 a 55 °C (0 a 130 °F)
-
Entrada
1 a 4 entradas digitales Memosens
2 entradas opcionales de 0/4 a 20 mA
2 a 4 entradas digitales como opción -
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA, relé de alarma,
4 relés, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Certificados adicionales
EAC, cCSAus
-
Principio de medida
Luz esparcida de rayo único
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1 a 4 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
4 sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Caja robusta de plástico
Todas las aplicaciones sin peligro de explosiones -
Diseño
2 a 4 entradas Memosens, 2 a 8 salidas de corriente
Relé de alarma, 4 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 6,38 in -
Temperatura del proceso
–20 a 55 °C (0 a 130 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 4 entradas digitales Memosens
2 entradas opcionales de 0/4 a 20 mA
2 a 4 entradas digitales como opción -
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA, relé de alarma,
4 relés, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Certificados adicionales
EAC, cCSAus
-
Principio de medida
Sensor ultrasónico
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1 a 4 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
4 sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Caja robusta de plástico
Todas las aplicaciones sin peligro de explosiones -
Diseño
2 a 4 entradas Memosens, 2 a 8 salidas de corriente
Relé de alarma, 4 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 6,38 in -
Temperatura del proceso
–20 a 55 °C (0 a 130 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 4 entradas digitales Memosens
2 entradas opcionales de 0/4 a 20 mA
2 a 4 entradas digitales como opción -
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA, relé de alarma,
4 relés, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Certificados adicionales
EAC, cCSAus
-
Principio de medida
Potencio métrico/ ISE
-
Característica
Caja robusta de plástico
Todas las aplicaciones sin peligro de explosiones -
Diseño
2 a 4 entradas Memosens, 2 a 8 salidas de corriente
Relé de alarma, 4 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Temperatura del proceso
–20 a 55 °C (0 a 130 °F)
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1 a 4 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
4 sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA, relé de alarma,
4 relés, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Entrada
1 a 4 entradas digitales Memosens
2 entradas opcionales de 0/4 a 20 mA
2 a 4 entradas digitales como opción
Sensor de pH digital
Memosens CPS11E
Memosens CPS11E es el dispositivo digital universal para todo tipo de procesos estables. Proporciona mediciones fiables incluso en los extremos del rango de pH o en zonas con peligro de explosión. Gracias a la tecnología digital Memosens 2.0, el sensor de pH resiste la humedad y permite la calibración de laboratorio, lo que incrementa la seguridad de proceso y simplifica la configuración. Su capacidad ampliada para el almacenaje de los datos de calibración y proceso proporciona la base perfecta para el mantenimiento predictivo. Diseñado para una vida útil prolongada y un bajo mantenimiento, Memosens CPS11E le ofrece la mejor rentabilidad.
-
Principio de medida
Potenciométrico
-
Aplicación
Monitorización a largo plazo con un control limitado en procesos con condiciones de proceso estables
Tratamiento de agua y aguas residuales -
Característica
Electrodo de pH digital para aplicaciones estándar en proceso y tecnología medioambiental, con diafragma anular de PTFE que repele la suciedad y sensor de temperatura integrado
-
Rango de medición
Aplicación A
• pH: 1 a 12
Aplicación B
• pH: 0 a 14
Aplicación F
• pH: 0 a 10 -
Principio de medición
Electrodo de gel compacto con diafragma anular de PTFE
-
Diseño
Todas las longitudes de eje con sensor de temperatura
Tecnología de gel avanzada -
Material
Eje del sensor: vidrio que se adapte al proceso
Vidrio de membrana de pH: tipo A, B, F
Conductor de metal: Ag/AgCl
Paso abierto: diafragma de PTFE con forma de anillo, esterilizable
Junta tórica: FKM
Acoplamiento a proceso: PPS reforzado con fibra de vidrio
Placa de identificación: cerámica de óxido metálico -
Dimensión
Diámetro: 12 mm (0,47 in)
Longitudes del eje: 120, 225, 360 y 425 mm
(4,72, 8,86, 14,17 y 16,73 in) -
Temperatura del proceso
Aplicación A: –15 a 80 °C (5 a 176 °F)
Aplicación B: 0 a 135 °C (32 a 275 °F)
Aplicación F: 0 a 70 °C (32 a 158 °F) -
Presión de proceso
Aplicaciones A y B:
0,8 a 17 bar (11,6 a 246,5 psi) absoluta
Aplicación F:
0,8 a 7 bar (11,6 a 101,5 psi) absoluta -
Sensor de temperatura
NTC 30 k
-
Certificación Ex
Con certificaciones ATEX, IECEx, CSA C/US, NEPSI, Japan Ex e INMETRO para el uso en
zonas con peligro de explosión Zona 0, Zona 1 y Zona 2 -
Conexión
Cabezal de conexión inductivo y digital con tecnología Memosens 2.0
-
Protección contra ingreso
IP 68
-
Certificados adicionales
Certificados adicionales
Sensor de oxígeno digital
Memosens COS22E
Memosens COS22E cumple rigurosamente la normativa de la FDA y la USP, y por lo tanto es apto para aplicaciones higiénicas y estériles. El sensor requiere poco mantenimiento y garantiza estabilidad, incluso con esterilización frecuente. Su versión de trazas protege sus productos, procesos y equipos de planta de la influencia del oxígeno. Gracias a la tecnología digital Memosens 2.0, COS22E ofrece un mayor almacenamiento de datos de calibración y de proceso, lo que representa la base perfecta para un mantenimiento predictivo y un funcionamiento eficiente.
-
Principio de medida
Medición de oxígeno amperométrica
-
Aplicación
Aplicaciones típicas:
- Sector farmacéutico y biotecnológico: control de proceso en producción de encimas, control de preparaciones de cultivos
.
- Tratamiento de agua: agua de alimentación de caldera, agua para inyectables (WFI)
- Medición de oxígeno residual en procesos -
Instalación
Instalación
-
Característica
Sensor digital amperométrico de oxígeno de tipo higiénico
con máxima estabilidad de medición a lo largo de múltiples
ciclos de esterilización disponible en dos rangos de medición -
Rango de medición
Sensor estándar: 0 a 60 mg/l, 0 a 600 %SAT, 0 a 1200 hPa, 0 a 100 %Vol
Sensor de trazas: 0 a 10 mg/l, 0 a 120 %SAT, 0 a 250 hPa, 0 a 25 %Vol -
Principio de medición
Principio de medición
-
Diseño
Diseño
-
Material
Eje del sensor: Acero inoxidable 1.4435 (AISI 316L)
Junta de proceso: FKM (USP<87>, <88> Clase VI y FDA)
Junta de proceso para versiones Ex: FKM (no cumple FDA)
Juntas/juntas tóricas: EPDM (USP<87>, <88> Clase VI y FDA), FKM
(FDA)
Casquillo del eje: Acero inoxidable 1.4435 (AISI 316L) o
titanio o Hastelloy
Capa de cobertura de la membrana: Silicona (USP<87>, <88> Clase VI y FDA) -
Dimensión
Diámetro: 12 mm (0.47 in)
Longitud del eje: 120, 160, 220, 320, 420 mm
(4.72, 6.30, 8.66, 12.60 y 16.54 in) -
Temperatura del proceso
–5 a 135 °C (23 a +275 °F)
-
Presión de proceso
1 a 12 bar abs (14,5 a 174 psi)
-
Sensor de temperatura
NTC 22 k
-
Conexión
Cabezal de conexión inductivo y sin contacto con tecnología Memosens 2.0
-
Protección contra ingreso
IP68
-
Certificados adicionales
Certificados adicionales
Sensor de conductividad digital
Memosens CLS15E
El Memosens CLS15E está especialmente indicado para la medición de la conductividad en aplicaciones con rangos de medición bajos, como el agua de alimentación de calderas y la limpieza de microprocesadores. El sensor de conductividad por contacto funciona de forma fiable y precisa, incluso en zonas con peligro de explosión. El CLS15E cuenta con tecnología digital Memosens 2.0, que ofrece un almacenaje ampliado de los datos de calibración, ajuste y proceso. Facilita el mantenimiento predictivo y proporciona la base perfecta para los servicios IIoT.
-
Principio de medida
Conductivo
-
Aplicación
Medición en el rango del agua pura y ultrapura
Monitorización de intercambiadores de iones
Ósmosis inversa
Destilación y limpieza de microprocesadores -
Característica
Sensor de conductividad digital de 2 electrodos
-
Rango de medición
k=0,01: 0,04 a 20 µS/cm
k=0,1: 0,10 a 200 µS/cm -
Principio de medición
Célula de conductividad conductiva con electrodos de acero inoxidable electropulido
-
Diseño
Célula de conductividad de 2 electrodos con electrodos dispuestos coaxialmente, electropulidos
-
Material
Electrodo: acero inoxidable 1.4435
Eje del electrodo: PES -
Dimensión
Diámetro del electrodo: 16 mm (0,63 in)
Longitud del electrodo: aprox. 55 mm (2,17 in) -
Temperatura del proceso
Roscado con cable fijo:
–20 a 100 °C (–4 a 212 °F)
Roscado con cabezal de conexión:
–20 a 120 °C (–4 a 248 °F)
Esterilización: máx. 140 °C (284 °F) durante 30 minutos -
Presión de proceso
13 bar a 20 °C (188 psi a 68 °F) absoluta
1 bar a 120 °C (14 psi a 248 °F) absoluta -
Sensor de temperatura
Pt1000
-
Certificación Ex
ATEX, NEPSI, CSA, IECEx, INMETRO, EAC Ex
-
Conexión
Proceso: NPT 1/2 y 3/4", abrazadera de 1 1/2"
Conexión del sensor: cabezal de conexión inductivo y digital con tecnología Memosens 2.0 -
Protección contra ingreso
IP 68
-
Certificados adicionales
Certificado de calibración de la constante de celda y temperatura, certificación de materiales 3.1
Cable de medición digital
CYK10
CYK10 garantiza una conexión resistente al agua de los sensores Memosens al transmisor. Sus conectores inductivos no presentan corrosión por contacto y garantizan el aislamiento galvánico del transmisor y el producto. Simplemente, deje de preocuparse por las restricciones debidas a la longitud del cable, los potenciales interferentes o la humedad y disfrute de una transmisión de señal completamente fiable y segura.
-
Principio de medida
Potenciométrico
-
Aplicación
Cable de medición para transmisión sin contacto, inductiva y digital de señales de medición
-
Instalación
Cabezal de conexión inductivo para sensores digitales con tecnología Memosens y terminales de cable o conector M12 para conectar al transmisor
-
Característica
Transmisión inductiva y digital de señales de medición y energía
No le afecta la humedad, los campos electromagnéticos ni la corrosión -
Rango de medición
No se necesita cable de alta impedancia
-
Diseño
Acoplamiento de bayoneta de fácil manejo para conectar los sensores digitales con la tecnología Memosens y el cabezal de conexión
Sin contactos abiertos, resistente a la humedad -
Material
Cubierta del cable: TPE
Caja de conexiones: aluminio -
Dimensión
Diámetro: 6,3 mm (0,25 in)
Conductores: 2x2 conductores, pares trenzados
Longitud: hasta aprox. 100 m (328 ft) -
Temperatura del proceso
–25 a 135 °C (–13 a 277 °F)
-
Presión de proceso
máx. 50 bares/725 psi a 135 °C/275 °F
-
Sensor de temperatura
Para sensores digitales con cabezal de conexión inductivo con y sin sensor de temperatura
-
Certificación Ex
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Protección contra ingreso
IP68
-
Certificados adicionales
También disponible como versión SIL con certificado TÜV
-
Principio de medida
Sensor ORP / Redox
-
Aplicación
Cable de medición para transmisión digital, inductiva, sin contacto de señales de medición
-
Instalación
Cabezal con conector inductivo para sensores digitales con tecnología Memosens y terminales cableadas o conector M12 para conectar al transmisor.
-
Característica
Transmisión inductiva y digital de señales de medición y energía.
No le afecta la humedad, los campos electromagnéticos ni la corrosión -
Diseño
Acoplamiento de bayoneta de fácil manejo para conectar los sensores digitales con la tecnología Memosens y el cabezal de conexión
Sin contactos abiertos, resistente a la humedad -
Material
Cubierta del cable: TPE
Caja de conexiones: aluminio -
Dimensión
Diámetro: 6,3 mm (0,25 in)
Conductores: 2x2 conductores, pares trenzados
Longitud: hasta aprox. 100 m (328 ft) -
Temperatura del proceso
–25 a 135 °C (–13 a 277 °F)
-
Sensor de temperatura
Para sensores digitales con cabezal de conexión inductivo con y sin sensor de temperatura
-
Certificación Ex
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Certificados adicionales
También disponible como versión SIL con certificado TÜV
-
Principio de medida
Conductivo
-
Aplicación
Cable de medición para transmisión sin contacto, inductiva y digital de señales de medición
-
Instalación
Cabezal de conexión inductivo para sensores digitales con tecnología Memosens y terminales de cable o conector M12 para conectar al transmisor
-
Característica
Transmisión inductiva y digital de señales de medición y energía
No le afecta la humedad, los campos electromagnéticos ni la corrosión -
Diseño
Acoplamiento de bayoneta de fácil manejo para conectar los sensores digitales con la tecnología Memosens y el cabezal de conexión
Sin contactos abiertos, resistente a la humedad -
Material
Cubierta del cable: TPE
Caja de conexiones: aluminio -
Dimensión
Diámetro: 6,3 mm (0,25 in)
Conductores: 2x2 conductores, pares trenzados
Longitud: hasta aprox. 100 m (328 ft) -
Temperatura del proceso
–25 a 135 °C (–13 a 277 °F)
-
Sensor de temperatura
Para sensores digitales con cabezal de conexión inductivo con y sin sensor de temperatura
-
Certificación Ex
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Certificados adicionales
También disponible como versión SIL con certificado TÜV
-
Principio de medida
Medición de oxígeno amperométrica
-
Aplicación
Cable de medición para transmisión sin contacto, inductiva y digital de señales de medición
-
Instalación
Cabezal de conexión inductivo para sensores digitales con tecnología Memosens y terminales de cable o conector M12 para conectar al transmisor
-
Característica
Transmisión inductiva y digital de señales de medición y energía
No le afecta la humedad, los campos electromagnéticos ni la corrosión -
Diseño
Acoplamiento de bayoneta de fácil manejo para conectar los sensores digitales con la tecnología Memosens y el cabezal de conexión
Sin contactos abiertos, resistente a la humedad -
Material
Cubierta del cable: TPE
Caja de conexiones: aluminio -
Dimensión
Diámetro: 6,3 mm (0,25 in)
Conductores: 2x2 conductores, pares trenzados
Longitud: hasta aprox. 100 m (328 ft) -
Temperatura del proceso
–25 a 135 °C (–13 a 277 °F)
-
Sensor de temperatura
Para sensores digitales con cabezal de conexión inductivo con y sin sensor de temperatura
-
Certificación Ex
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Certificados adicionales
También disponible como versión SIL con certificado TÜV
-
Principio de medida
Cloro libre
-
Aplicación
Cable de medición para transmisión sin contacto, inductiva y digital de señales de medición
-
Característica
Transmisión inductiva y digital de señales de medición y energía
No le afecta la humedad, los campos electromagnéticos ni la corrosión -
Diseño
Acoplamiento de bayoneta de fácil manejo para conectar los sensores digitales con la tecnología Memosens y el cabezal de conexión
Sin contactos abiertos, resistente a la humedad -
Material
Cubierta del cable: TPE
Caja de conexiones: aluminio -
Dimensión
Diámetro: 6,3 mm (0,25 in)
Conductores: 2x2 conductores, pares trenzados
Longitud: hasta aprox. 100 m (328 ft) -
Temperatura del proceso
–25 a 135 °C (–13 a 277 °F)
-
Sensor de temperatura
Para sensores digitales con cabezal de conexión inductivo con y sin sensor de temperatura
-
Certificados adicionales
También disponible como versión SIL con certificado TÜV