Intente buscar por palabras clave, código de producto/pedido o número de serie, por ejemplo, "CM442" o "información técnica"
Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial
Complete turbidity measuring point

Low-turbidity measuring point for drinking and process water

All you need for reliable and highly accurate turbidity measurement

71481762
Please Wait (spinning wheel)
Cargando precio
Precios no disponibles temporalmente
Price on request
Activando precio
precio: proporcionar información
Precio tras configuración en el carrito

Producto no disponible en este mercado

Por favor, póngase en contacto con su socio comercial de Endress+Hauser para cualquier consulta adicional.

Resumen de beneficios

  • Elevate your turbidity monitoring with the Turbimax CUS52D turbidity sensor. Whether directly in a pipeline or through a bypass setup, it provides precise measurements in the lowest measurement ranges. The bundle includes a user-friendly transmitter, a robust flow assembly, an ultrasonic cleaning system, an air bubble trap, and a solid-state reference. Equip yourself to seamlessly monitor the turbidity value at all key control points and ensure the efficiency of your water treatment processes.

  • Accurate and reliable turbidity measurement

    Turbimax CUS52D delivers measurement results as precise as in the laboratory - even at very low turbidity. It is, therefore, also suitable for monitoring the Critical Control Points (CCPs) in your water treatment plant or distribution network.

  • Suitable for all turbidity measuring points

    Thanks to its measurement range, the sensor is suitable for all turbidity measuring points in your plant and can be mounted both directly in the pipe and in a bypass installation.

  • Low-maintenance operation

    The air bubble trap and ultrasonic cleaning system keep the sensor clean so that the measured value cannot be affected by air bubbles and deposits.

  • Ruggedized flow assembly

    The flow assembly withstands high pressures and temperatures and is ideal for low turbidity ranges thanks to its very low backscattering.

  • Sensor verification and calibration without Formazin

    With the solid-state reference, you can verify and calibrate the turbidity sensor safely - without any liquid calibration standards. This protects your employees and your process from contact with hazardous liquids such as Formazin.

Detalles del paquete

Overview of all bundle parts

Componentes y configuraciones predefinidas

  • Fijaciones

    Para asegurar la compatibilidad entre componentes, presenta ciertas fijaciones. Los parámetros en abierto le proporcionan libertad a la hora de configurar los componentes de forma individual.

    Los componentes se pueden configurar dentro del paquete en el carrito
  • Componentes
    El equipo CUS52D es un sensor de turbidez inteligente en línea o de inmersión para todos los puntos de medición.
    1

    Sensor de turbidez
    Turbimax CUS52D

    Fijaciones:
    CUS52D-AA1B _ _
    Homologación:
    AA
    Zonas no clasificadas
    Sistema de Medida:
    1
    ISO 7027, IR
    Conexión a Proceso:
    B
    Clamp 2"
  • Flowfit CUA252 es un portaelectrodos de medición de turbidez para células de medición con una retrodispersión muy débil.
    2

    Portaelectrodos para la medición de turbidez
    Flowfit CUA252

    Fijaciones:
    CUA252-AA _ 21
    Material Partes Mojadas:
    2
    PE100 - 316L/1.4404 (Adaptador de clamp)
    Homologación:
    AA
    Zonas no clasificadas
    Juntas, Partes Mojadas:
    1
    EPDM
  • Liquiline CM442 es un transmisor digital de pH, ORP, conductividad, oxígeno, turbidez y más.
    3

    Transmisor de 1/2 canales
    Liquiline CM442

    Fijaciones:
    CM442-AA _ _ _ _ _ A
    Homologación:
    AA
    Zona no clasificada
    Set de Entrada de Cable:
    A
    Incluído
  • CYR52: sistema de limpieza automático por ultrasonidos para sensores de turbidez.
    4

    Sistema de limpieza automático por ultrasonidos
    CYR52

    Fijaciones:
    CYR52-AA _ _
    Homologación:
    AA
    Zonas no clasificadas
    >>Accesorio Incluído:
    RQ
    Abrazadera de montaje, CUA252
  • La referencia de estado sólido CUY52 es una herramienta de verificación para los sensores de medición de turbidez Turbimax CUS52D.
    5

    Referencia de estado sólido
    CUY52

    Fijaciones:
    CUY52-AA
    Homologación:
    AA
    Zonas no clasificadas
  • Endress+Hauser
    6

    Trampa contra Burbujas de Aire, CUA252

    Fijaciones:
  • Simple products

  • Easy to select, install and operate

Excelencia técnica

Simplicidad

  • Productos estándar

  • Seguros, resistentes y con poco mantenimiento

Excelencia técnica

Simplicidad

  • Productos de alta gama

  • Altamente funcionales y prácticos

Excelencia técnica

Simplicidad

  • Productos especializados

  • Diseñados para aplicaciones exigentes

Excelencia técnica

Simplicidad

Variable

Gamas FLEX Excelencia técnica Simplicidad
  • F
  • L
  • E
  • X

Gama Fundamental

Satisfaga sus necesidades básicas de medición

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Lean

Maneje los principales procesos fácilmente

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Extended

Optimice sus procesos con tecnologías innovadoras

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Xpert

Domine las aplicaciones más exigentes

Excelencia técnica
Simplicidad

Variable