Intente buscar por palabras clave, código de producto/pedido o número de serie, por ejemplo, "CM442" o "información técnica"
Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial
Panel bundle for monitoring all critical analytical parameters in drinking water

Multiparameter drinking water panel

Ready-to-use panel bundle for measurement of the most important drinking water parameters pH, conductivity, turbidity and free chlorine

71546524
Please Wait (spinning wheel)
Cargando precio
Precios no disponibles temporalmente
Price on request
Activando precio
precio: proporcionar información
from CHF ??.-
Precio tras configuración en el carrito

Resumen de beneficios

  • The panel offers the complete solution for reliable and accurate monitoring of drinking water treatment and distribution. It comprises sensors for pH, conductivity, turbidity and free chlorine as well as the transmitter and assembly. The clever design of the assembly ensures smooth measurements of all 4 parameters with as little water consumption as possible. The panel is equipped with standardized fittings and process connections simplyfying process integration.

  • Easy planning

    The bundle comprises all necessary components for comprehensive monitoring your drinking water. You can be sure to select the right measuring technology for your plant.

  • Fast commissioning

    The Memosens sensors for pH, conductivity, turbidity and free chlorine are factory-calibrated. Simply connect them to the Liquiline transmitter via true plug and play and start measuring.

  • Reliable measurement at low water consumption

    The design of the integrated assembly minimizes the amount of water consumed while the intergrated flow monitoring ensures that your measurement is always operational.

  • Perfectly suited to all disinfection steps

    With the Memosens CCS51D free chlorine sensor included, the bundle is perfectly suited to all water treatment steps that involve disinfection such as pretreatment, conditioning and disinfection or distribution.

Detalles del paquete

Details of multiparameter panel for drinking water

Componentes y configuraciones predefinidas

  • Fijaciones

    Para asegurar la compatibilidad entre componentes, presenta ciertas fijaciones. Los parámetros en abierto le proporcionan libertad a la hora de configurar los componentes de forma individual.

    Los componentes se pueden configurar dentro del paquete en el carrito
  • Componentes
    Endress+Hauser
    1

    Solución técnica especial analítica CSOL

    Fijaciones:
    CSOL-PA2WP1
    Parámetro transmisor
    SK
    Cloro/ Dióxido de cloro
    TD
    Descripción:
    P
    Panel
    Aplicación
    A2
    Agua potable
    Modificación
    WP1
    Parte de plástico mojada
  • Liquiline CM444 es un transmisor digital para pH, ORP, conductividad, oxígeno, turbidez y más
    2

    Transmisor de 4 canal
    Liquiline CM444

    Fijaciones:
    CM444-AAM4 _ _ FG _ _ _ _
    Homologación:
    AA
    Zona no clasificada
    Señales de Entrada:
    M4
    4 Sensores Digitales
    Características Adicionales:
    FG
    2 Entradas Digitales,2 Salidas Digitales
  • El equipo CUS52D es un sensor de turbidez inteligente en línea o de inmersión para todos los puntos de medición.
    3

    Sensor de turbidez
    Turbimax CUS52D

    Fijaciones:
    CUS52D-AA1BA2
    Homologación:
    AA
    Zonas no clasificadas
    Sistema de Medida:
    1
    ISO 7027, IR
    Conexión a Proceso:
    B
    Clamp 2"
    Cable:
    A
    Fixed cable, crimp sleeves
    Longitud de Cable:
    2
    3m
  • Memosens CPS11E: sensor de pH digital para aplicaciones básicas con condiciones de proceso estables
    4

    Sensor de pH digital
    Memosens CPS11E

    Fijaciones:
    CPS11E-AA7A _ 2
    Homologación:
    AA
    Zona no clasificada
    Tipo electrodo:
    7
    Versión básica, punto cero pH 7,0, sensor temperatura NTC 30k
    Rango aplicación:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Longitud eje:
    2
    120mm
  • Memosens CLS82E - Hygienic 4-electrode conductivity sensor for life sciences, food & beverage
    5

    Digital 4-electrode conductivity sensor
    Memosens CLS82E

    Fijaciones:
    CLS82E-AAPG30
    Homologación:
    AA
    Zona no clasificada
    Conexión Proceso:
    PG
    PG 13,5 120mm
    Material:
    30
    Sensor cerámico + 1.4435, electrodos Platino
  • Sensor digital de cloro libre para procesos de desinfección
MemosensCCS51E
    6

    Sensor digital de cloro libre
    Memosens CCS51E

    Fijaciones:
    CCS51E-AA11 _ NB
    Homologación:
    AA
    Zona no clasificada
    Aplicación:
    11
    Agua de proceso, agua potable
    Adaptador montado:
    NB
    CCA151
  • El cable de medición CYK10 se utiliza con todos los sensores con cabezal Memosens.
    7

    Cable de medición digital
    CYK10

    Fijaciones:
    CYK10-A011
    Homologación:
    A
    Zona no clasificada
    Longitud del Cable:
    01
    1,5m
    Conexión del Cable:
    1
    Extremos pelados
  • Simple products

  • Easy to select, install and operate

Excelencia técnica

Simplicidad

  • Productos estándar

  • Seguros, resistentes y con poco mantenimiento

Excelencia técnica

Simplicidad

  • Productos de alta gama

  • Altamente funcionales y prácticos

Excelencia técnica

Simplicidad

  • Productos especializados

  • Diseñados para aplicaciones exigentes

Excelencia técnica

Simplicidad

Variable

Gamas FLEX Excelencia técnica Simplicidad
  • F
  • L
  • E
  • X

Gama Fundamental

Satisfaga sus necesidades básicas de medición

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Lean

Maneje los principales procesos fácilmente

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Extended

Optimice sus procesos con tecnologías innovadoras

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Xpert

Domine las aplicaciones más exigentes

Excelencia técnica
Simplicidad

Variable