![Endress+Hauser](/__image/a/1576029/k/69c18fe2225e1d589ba90ea26c295b19e041da8e/ar/1-1/w/100/t/jpg/b/ffffff/n/true/fn/Default-logo.jpg)
![Ready-to-use panel for the measurement of free bromine in seawater, process and cooling water Free bromine panel for seawater and process water](/__image/a/9562829/k/f36fc06173ba5773f945e8f85359685b43cc131c/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Bundle%2002_Template_71518460_CDP50%20Panel%20for%20free%20Bromine.jpg)
Resumen de beneficios
-
The panel is the complete solution to measure free bromine together with pH compensation. It provides high-precision, stable measurement in seawater for desalination plants, process or cooling water, swimming pools and fish farming industry.
Its standardized piping with fittings and process connections simplifies integration into your process. For you, this means easier planning and installation, faster commissioning, and security when selecting the measurement technology. -
Fast commissioning
The panel comes fully wired and piped. You only need to mount it, connect it to power and water, and you are ready for operation.
-
Memosens for simple and safe operation
The Memosens sensors for free bromine and pH are pre-calibrated. Just plug them in and benefit from reliable measurement, not affected by moisture or corrosion.
-
Consistent medium flow
The Flowfit CYA27 assembly with integrated flow monitoring makes sure that your measurement is always operational. The status indication light indicates the NAMUR NE107 status, allowing for direct reaction to errors.
-
Perfect adaption to process requirements
Thanks to the modular design of the assembly, the bundle can easily be extended to more parameters such as ORP, conductivity or dissolved oxygen. This offers you the necessary flexibility to adapt the panel to your process requirements at any time.
Detalles del paquete
![Components of free bromine panel bundle Overview of all bundle components](/__image/a/9513581/k/3a72ba2a3401fa00ec930fb385e24473b1667d66/ar/4-3/w/648/t/jpg/b/ffffff/n/true/fn/Bundle_01_71481757_graphic.jpg)
Componentes y configuraciones predefinidas
-
Fijaciones
Para asegurar la compatibilidad entre componentes, presenta ciertas fijaciones. Los parámetros en abierto le proporcionan libertad a la hora de configurar los componentes de forma individual.
Los componentes se pueden configurar dentro del paquete en el carrito -
Componentes1
Solución técnica especial analítica CSOL
Fijaciones:CSOL-PA3WP1Parámetro transmisorSKCloro/ Dióxido de cloroDescripción:PPanelAplicaciónA3Superfície del aguaModificaciónWP1Parte de plástico mojadaTB -
2
- F
- L
- E
- X
1-/2-channel transmitter
Liquiline CM442Fijaciones:CM442-AAM2 _ FD _ _ _Homologación:AAZona no clasificadaCaracterísticas Adicionales:FD2x digital input, 2x digital outputEntrada de sensor:M22x sensor digital -
3
Cámara de flujo para mediciones multiparamétricas Flowfit CYA27
Fijaciones:CYA27-AA1A12A10AAAAAAAAAAAAA1Homologación:AAZona no clasificadaMaterial módulo/juntas:1PMMA/FKMMaterial adicional Parts/juntas:APVC/FKMConexión Proceso:12G1/4Módulo configuración:10Desinfección+pH+indicación caudal iMódulo 1:AANo incluídoMódulo 2:AANo incluídoMódulo 3:AANo incluídoMódulo 4:AANo incluídoMódulo 5:AANo incluídoMódulo 6:AANo incluídoModelo equipo:A11>>Accesorios montados:NCVálvula de muestreo>>Accesorios montados:NDInterruptor de caudalCaudal rango:A>30 l/h (ajuste estándar caudal)>>Accesorios montados:NBLuz indicación estado>>Accesorios incluidos:RB2x cable M12, 10m -
4
- F
- L
- E
- X
Sensor digital de bromo libre
Memosens CCS55EFijaciones:CCS55E-AA31 _ NAAA31NA -
5
- F
- L
- E
- X
Sensor de pH digital
Memosens CPS11EFijaciones:CPS11E-AA7AAS2Homologación:AAZona no clasificadaTipo electrodo:7Versión básica, punto cero pH 7,0, sensor temperatura NTC 30kRango aplicación:A1-12 pH, -15...80oC, 0,8...17 bar (abs)Sistema de referencia:ASJunta de anillo PTFE, anillo de sal, saturado KCl, Ag/AgClLongitud eje:2120mm -
6
Cable de medición digital
CYK10Fijaciones:CYK10-A031Longitud del Cable:033mHomologación:AZona no clasificadaLongitud del Cable:011,5mConexión del Cable:1Extremos pelados
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
1-/2-channel transmitter
Liquiline CM442
The Liquiline CM442 transmitter allows you to connect up to 2 Memosens sensors of your choice from over 12 measurement parameters. It offers automatic sensor recognition, easy operation, and standardized spare parts with all other devices of the Liquiline platform. With its inputs, outputs, controllers, and math modules, you can even control cleaning systems or dosing pumps. Heartbeat Technology helps you find the ideal balance between measuring point availability and maintenance costs.
-
Measuring principle
Potenciométrico
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma,
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 2 entradas digitales Memosens
2 entradas opcionales de 0/4 a 20 mA
2 entradas digitales como opción -
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Measuring principle
Sensor ORP / Redox
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma,
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 2 entradas digitales Memosens
-
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Measuring principle
Conductivo
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 2 entradas digitales Memosens
-
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Measuring principle
Medición de oxígeno amperométrica
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP67
-
Entrada
1 a 2 entradas digitales Memosens
-
Salida / comunicación
2 a 4 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Measuring principle
Cloro libre
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Entrada
1 a 2 entradas digitales Memosens
-
Salida / comunicación
2 a 4 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Measuring principle
Luz alternante de cuatro rayos
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Caja robusta de plástico
Todas las aplicaciones sin peligro de explosiones -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma,
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 2 entradas digitales Memosens
2 entradas opcionales de 0/4 a 20 mA
2 entradas digitales como opción -
Salida / comunicación
2 a 4 salidas de corriente de 0/4 a 20 mA,
Relé de alarma, 2 relés -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Measuring principle
Sensor ultrasónico
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 2 entradas digitales Memosens
2 entradas opcionales de 0/4 a 20 mA
2 entradas digitales como opción -
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Measuring principle
Fluorescence measurement
-
Measuring principle
Fotométrico UV
-
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés -
Entrada
1 a 2 entradas digitales Memosens
Cámara de flujo para mediciones multiparamétricas Flowfit CYA27
Flowfit CYA27 permite la monitorización de hasta 6 parámetros relevantes simultáneamente. Para obtener una medición precisa, los sensores que se instalan en el portasondas necesitan un caudal de muestra de solo 5 l/h (1,32 gph). Esto permite lograr un control preciso en procesos de desinfección, por ejemplo con pérdidas de agua mínimas. El portasondas ofrece opciones de montaje flexibles, una válvula de muestreo integrada y un módulo para dosificación y limpieza. Una monitorización de caudal puede garantizar la fiabilidad de sus mediciones.
-
Measuring principle
Ozono
-
Aplicación
Agua para consumo
Fluidos de servicio de todas las industrias
Agua de muestra con menos drenaje -
Característica
Cámara de flujo para medición multiparamétrica
-
Diseño
Cámara de flujo con camino de flujo optimizado para los sensores de desinfección y para los sensores de 12 mm
opcional: monitorización de caudal
opcional: dosificación -
Material
Plexiglás (PMMA) con juntas de FKM
-
Dimensión
modular, desde 165 × 155 × 73 mm (6,50 × 6,10 × 2,87 in) hasta 345 × 249,5 × 94 mm (13,58 × 9,82 × 3,70 in) (ancho × alto × largo)
-
Temperatura del proceso
0 a 60 °C (32 a 140 °F)
-
Presión de proceso
0 a 4 bar (0 a 58 psi) relativos
-
Conexión
G1/4" o adaptación
Sensor digital de bromo libre
Memosens CCS55E
Memosens CCS55E es un sensor de alta precisión que determina el bromo libre. De este modo, ayuda a garantizar la desinfección en aplicaciones con agua de mar, como, por ejemplo, en plantas desalinizadoras, agua de proceso o de refrigeración, piscinas y piscifactorías. El sensor de bajo mantenimiento presenta tiempos de respuesta rápidos que garantizan un control eficiente del proceso. Gracias a la última tecnología Memosens 2.0, combina un funcionamiento sencillo con la máxima integridad de los datos.
-
Measuring principle
Sin bromo
-
Aplicación
Agua de mar: para garantizar una desinfección fiable
Agua de proceso: gran gama de aplicaciones gracias a un amplio rango de medición
Agua de piscinas: dosificación eficiente gracias a la medición precisa -
Característica
Medición amperométrica del bromo libre disuelto
-
Rango de medición
Trazas: 0 a 5 mg/l HOBr
Estándar: 0 a 20 mg/l HOBr
Alta: 0 a 200 mg/l HOBr -
Principio de medición
Célula de medición cerrada y recubierta por una membrana
Reducción del bromo libre en el electrodo de trabajo -
Diseño
Célula de medición amperométrica cerrada de 2 electrodos con membrana de PET
-
Material
Eje del sensor: POM
Membrana: PET
Capucha de membrana: PVDF -
Dimensión
Diámetro: 25 mm (0,98 in)
Longitud: 161 mm (6,34 in) -
Temperatura del proceso
+0 a 55 °C (32 a 130 °F), sin congelación
-
Presión de proceso
Máx. 1 bar (máx. 14,5 psi)
-
Sensor de temperatura
10 k NTC integrado (Memosens)
-
Conexión
Cabezal de conexión inductivo y digital con tecnología Memosens
Sensor de pH digital
Memosens CPS11E
Memosens CPS11E es el dispositivo digital universal para todo tipo de procesos estables. Proporciona mediciones fiables incluso en los extremos del rango de pH o en zonas con peligro de explosión. Gracias a la tecnología digital Memosens 2.0, el sensor de pH resiste la humedad y permite la calibración de laboratorio, lo que incrementa la seguridad de proceso y simplifica la configuración. Su capacidad ampliada para el almacenaje de los datos de calibración y proceso proporciona la base perfecta para el mantenimiento predictivo. Diseñado para una vida útil prolongada y un bajo mantenimiento, Memosens CPS11E le ofrece la mejor rentabilidad.
-
Measuring principle
Potenciométrico
-
Aplicación
Monitorización a largo plazo con un control limitado en procesos con condiciones de proceso estables
Tratamiento de agua y aguas residuales -
Característica
Electrodo de pH digital para aplicaciones estándar en proceso y tecnología medioambiental, con diafragma anular de PTFE que repele la suciedad y sensor de temperatura integrado
-
Rango de medición
Aplicación A
• pH: 1 a 12
Aplicación B
• pH: 0 a 14
Aplicación F
• pH: 0 a 10 -
Principio de medición
Electrodo de gel compacto con diafragma anular de PTFE
-
Diseño
Todas las longitudes de eje con sensor de temperatura
Tecnología de gel avanzada -
Material
Eje del sensor: vidrio que se adapte al proceso
Vidrio de membrana de pH: tipo A, B, F
Conductor de metal: Ag/AgCl
Paso abierto: diafragma de PTFE con forma de anillo, esterilizable
Junta tórica: FKM
Acoplamiento a proceso: PPS reforzado con fibra de vidrio
Placa de identificación: cerámica de óxido metálico -
Dimensión
Diámetro: 12 mm (0,47 in)
Longitudes del eje: 120, 225, 360 y 425 mm
(4,72, 8,86, 14,17 y 16,73 in) -
Temperatura del proceso
Aplicación A: –15 a 80 °C (5 a 176 °F)
Aplicación B: 0 a 135 °C (32 a 275 °F)
Aplicación F: 0 a 70 °C (32 a 158 °F) -
Presión de proceso
Aplicaciones A y B:
0,8 a 17 bar (11,6 a 246,5 psi) absoluta
Aplicación F:
0,8 a 7 bar (11,6 a 101,5 psi) absoluta -
Sensor de temperatura
NTC 30 k
-
Certificación Ex
Con certificaciones ATEX, IECEx, CSA C/US, NEPSI, Japan Ex e INMETRO para el uso en
zonas con peligro de explosión Zona 0, Zona 1 y Zona 2 -
Conexión
Cabezal de conexión inductivo y digital con tecnología Memosens 2.0
-
Protección contra ingreso
IP 68
-
Certificados adicionales
Certificados adicionales
Cable de medición digital
CYK10
CYK10 garantiza una conexión resistente al agua de los sensores Memosens al transmisor. Sus conectores inductivos no presentan corrosión por contacto y garantizan el aislamiento galvánico del transmisor y el producto. Simplemente, deje de preocuparse por las restricciones debidas a la longitud del cable, los potenciales interferentes o la humedad y disfrute de una transmisión de señal completamente fiable y segura.
-
Measuring principle
Potenciométrico
-
Aplicación
Cable de medición para transmisión sin contacto, inductiva y digital de señales de medición
-
Instalación
Cabezal de conexión inductivo para sensores digitales con tecnología Memosens y terminales de cable o conector M12 para conectar al transmisor
-
Característica
Transmisión inductiva y digital de señales de medición y energía
No le afecta la humedad, los campos electromagnéticos ni la corrosión -
Rango de medición
No se necesita cable de alta impedancia
-
Diseño
Acoplamiento de bayoneta de fácil manejo para conectar los sensores digitales con la tecnología Memosens y el cabezal de conexión
Sin contactos abiertos, resistente a la humedad -
Material
Cubierta del cable: TPE
Caja de conexiones: aluminio -
Dimensión
Diámetro: 6,3 mm (0,25 in)
Conductores: 2x2 conductores, pares trenzados
Longitud: hasta aprox. 100 m (328 ft) -
Temperatura del proceso
–25 a 135 °C (–13 a 277 °F)
-
Presión de proceso
máx. 50 bares/725 psi a 135 °C/275 °F
-
Sensor de temperatura
Para sensores digitales con cabezal de conexión inductivo con y sin sensor de temperatura
-
Certificación Ex
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Protección contra ingreso
IP68
-
Certificados adicionales
También disponible como versión SIL con certificado TÜV
-
Measuring principle
Sensor ORP / Redox
-
Aplicación
Cable de medición para transmisión digital, inductiva, sin contacto de señales de medición
-
Instalación
Cabezal con conector inductivo para sensores digitales con tecnología Memosens y terminales cableadas o conector M12 para conectar al transmisor.
-
Característica
Transmisión inductiva y digital de señales de medición y energía.
No le afecta la humedad, los campos electromagnéticos ni la corrosión -
Diseño
Acoplamiento de bayoneta de fácil manejo para conectar los sensores digitales con la tecnología Memosens y el cabezal de conexión
Sin contactos abiertos, resistente a la humedad -
Material
Cubierta del cable: TPE
Caja de conexiones: aluminio -
Dimensión
Diámetro: 6,3 mm (0,25 in)
Conductores: 2x2 conductores, pares trenzados
Longitud: hasta aprox. 100 m (328 ft) -
Temperatura del proceso
–25 a 135 °C (–13 a 277 °F)
-
Sensor de temperatura
Para sensores digitales con cabezal de conexión inductivo con y sin sensor de temperatura
-
Certificación Ex
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Certificados adicionales
También disponible como versión SIL con certificado TÜV
-
Measuring principle
Conductivo
-
Aplicación
Cable de medición para transmisión sin contacto, inductiva y digital de señales de medición
-
Instalación
Cabezal de conexión inductivo para sensores digitales con tecnología Memosens y terminales de cable o conector M12 para conectar al transmisor
-
Característica
Transmisión inductiva y digital de señales de medición y energía
No le afecta la humedad, los campos electromagnéticos ni la corrosión -
Diseño
Acoplamiento de bayoneta de fácil manejo para conectar los sensores digitales con la tecnología Memosens y el cabezal de conexión
Sin contactos abiertos, resistente a la humedad -
Material
Cubierta del cable: TPE
Caja de conexiones: aluminio -
Dimensión
Diámetro: 6,3 mm (0,25 in)
Conductores: 2x2 conductores, pares trenzados
Longitud: hasta aprox. 100 m (328 ft) -
Temperatura del proceso
–25 a 135 °C (–13 a 277 °F)
-
Sensor de temperatura
Para sensores digitales con cabezal de conexión inductivo con y sin sensor de temperatura
-
Certificación Ex
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Certificados adicionales
También disponible como versión SIL con certificado TÜV
-
Measuring principle
Medición de oxígeno amperométrica
-
Aplicación
Cable de medición para transmisión sin contacto, inductiva y digital de señales de medición
-
Instalación
Cabezal de conexión inductivo para sensores digitales con tecnología Memosens y terminales de cable o conector M12 para conectar al transmisor
-
Característica
Transmisión inductiva y digital de señales de medición y energía
No le afecta la humedad, los campos electromagnéticos ni la corrosión -
Diseño
Acoplamiento de bayoneta de fácil manejo para conectar los sensores digitales con la tecnología Memosens y el cabezal de conexión
Sin contactos abiertos, resistente a la humedad -
Material
Cubierta del cable: TPE
Caja de conexiones: aluminio -
Dimensión
Diámetro: 6,3 mm (0,25 in)
Conductores: 2x2 conductores, pares trenzados
Longitud: hasta aprox. 100 m (328 ft) -
Temperatura del proceso
–25 a 135 °C (–13 a 277 °F)
-
Sensor de temperatura
Para sensores digitales con cabezal de conexión inductivo con y sin sensor de temperatura
-
Certificación Ex
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Certificados adicionales
También disponible como versión SIL con certificado TÜV
-
Measuring principle
Cloro libre
-
Aplicación
Cable de medición para transmisión sin contacto, inductiva y digital de señales de medición
-
Característica
Transmisión inductiva y digital de señales de medición y energía
No le afecta la humedad, los campos electromagnéticos ni la corrosión -
Diseño
Acoplamiento de bayoneta de fácil manejo para conectar los sensores digitales con la tecnología Memosens y el cabezal de conexión
Sin contactos abiertos, resistente a la humedad -
Material
Cubierta del cable: TPE
Caja de conexiones: aluminio -
Dimensión
Diámetro: 6,3 mm (0,25 in)
Conductores: 2x2 conductores, pares trenzados
Longitud: hasta aprox. 100 m (328 ft) -
Temperatura del proceso
–25 a 135 °C (–13 a 277 °F)
-
Sensor de temperatura
Para sensores digitales con cabezal de conexión inductivo con y sin sensor de temperatura
-
Certificados adicionales
También disponible como versión SIL con certificado TÜV