Chemical loading and unloading skids for trucks and railcars
Customized solutions for safe, accurate and cost-effective transfer operations
Handling and transport of chemicals and other hazardous liquids can carry risks to people, assets, and the environment, particularly when loading and offloading. Mitigating such risks through rigorous safety management whilst ensuring efficiency is a major challenge for the worldwide Chemical industry. A global leader in process automation and safety instrumentation, Endress+Hauser offers turnkey mass or volume metering skids and all needed services for safety and accuracy in these operations.
Over 5'000 applications in chemical in the last 10 years
With advanced flow metering from their integrated state-of-the art Coriolis meter, compensation of entrained air, and integrated safety devices, our chemical loading and offloading skids provide highly accurate batching with enhanced throughput and safety. Corrosion resistance, an absence of moving parts, Heartbeat technology for verification to IEC 61511-1, diagnostics to Namur NE 107, and predictive maintenance features combine to optimize maintenance intervals.
From front-end engineering design to operations and maintenance, our chemical metering skid and process safety experts across the world are available to assist throughout the asset lifecycle.
Apply the zero-loss methodology to your applications. Partner with us to define specific project requirements and process and system improvements, including site surveys, design, and scope.
Ensure success in your chemical industry projects with Endress+Hauser qualified project teams and professional services such as project management, detailed engineering, fabrication, testing, documentation, and certification.
Optimize your chemical plant operations and maintenance with our specialized training, validation, re-calibration, and maintenance services.
Manage your assets across their lifecycle via the Endress+Hauser Netilion ecosystem.
Los costes de mantenimiento y los errores de medición generados por los caudalímetros volumétricos alcanzaron niveles inaceptables. Arkema sustituyó los caudalímetros volumétricos de sus estaciones de llenado por caudalímetros másicos.
Hacer negocios con Endress+Hauser es realmente beneficioso para ambas partes. Nos permitió cargar los camiones con mayor rapidez garantizando la seguridad de nuestro personal con lo que se obtuvo un rápido acceso al mercado y un aumento de la eficiencia.
Nexeo Solutions
USA
Estamos muy impresionados por la excelente repetibilidad del equipo. El equipo de medición es además muy fiable, por lo que estamos plenamente satisfechos
El Sr. Jean-Luc Richard, Supervisor de mantenimiento
Arkema
Utilizamos este nuevo caudalímetro másico que es verdaderamente útil porque es más rápido que el equipo anterior.
Sr. Marc Puertas, Operario de logística
Arkema
Habíamos observado que los contadores que utilizábamos con anterioridad generaban sistemáticamente un gran desfase respecto al peso que debíamos cargar. Las lecturas erraban entre 150 y 200 kg.
El Sr. Sr. Vidales, Supervisor de logística
Arkema
"Resultaba un gran desafío encontrar un colaborador de automatización fiable, de renombre y responsable que pudiera acometer todos los puntos de mi lista de objetivos. Decidí otorgar ese reconocimiento a Endress+Hauser."
Sr. Kharu Kunawuthakul, director general
Taiping Ethanol
Lo que ofrecemos
Endress+Hauser is your one-stop shop for safe mass-based or volume-based loading and offloading chemical metering skids. Collaborate with us to deploy the latest technologies to your application and ensure compliance to local and international safety...
Endress+Hauser is your one-stop shop for safe mass-based or volume-based loading and offloading chemical metering skids. Collaborate with us to deploy the latest technologies to your application and ensure compliance to local and international safety standards.
Desbloquee las eficiencias operativas, aumente la fiabilidad de las mediciones en campo y reduzca los riesgos de calidad, seguridad y medio ambiente con los servicios de mantenimiento de Endress+Hauser.
Planificación y optimización de activos para la industria química
Planificación y optimización de activos para la industria química
Descubra las soluciones de planificación y optimización de activos de Endress+Hauser para la mejora de la cadena de suministros en la industria química.
Monitorización inteligente de existencias en la industria química
Monitorización inteligente de existencias en la industria química
Aprenda cómo las soluciones de monitorización de inventario de Endress+Hauser le aportan eficiencia y transparencia para la gestión del stock de recambios de la industria química.
Leading-edge tank-gauging systems for the Chemical industry
Leading-edge tank-gauging systems for the Chemical industry
Discover how Endress+Hauser tank gauging solutions transform your Chemical industry bulk liquid custody transfer and storage.
Monitorización segura de efluentes en aguas residuales de la industria química
Monitorización segura de efluentes en aguas residuales de la industria química
Descubra nuestras soluciones para la monitorización segura de la calidad de las aguas residuales para optimizar el tratamiento de aguas residuales de su planta química y cumplir con seguridad los límites de descarga estipulados.
Monitorización segura del agua para la industria química
Monitorización segura del agua para la industria química
Obtenga una monitorización de la calidad del agua eficiente, sencilla y segura para los procesos químicos con las soluciones llave en mano de Endress+Hauser.
Sistema de análisis de agua y vapor (SWAS) para la industria química
Sistema de análisis de agua y vapor (SWAS) para la industria química
¿Cómo mantiene la calidad del agua de sus procesos de generación de vapor? Descubra nuestros sistemas de análisis de agua y vapor (SWAS) inteligentes y fiables.
Valoramos su privacidad
Utilizamos cookies para mejorar su experiencia de navegación, recopilar estadísticas para optimizar la funcionalidad del sitio y ofrecer publicidad o contenido personalizado.
Al seleccionar «Aceptar todas», autoriza nuestro uso de cookies.
Para obtener más detalles, consulta nuestra política sobre cookies .