Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
History
Process water monitoring systems for Power & Energy
Efficient water quality monitoring for maximum safety and smoothly running processes
Without water, there is no power plant operation and no energy production. Therefore, process water treatment, desalination, condensate polishing and cooling water must be constantly monitored. The reuse of water also plays a decisive role. It saves costs and resources in the long term. Reliable monitoring of the process water quality is indispensable. Endress+Hauser offers flexible and low-maintenance solutions that ensure cost-effective monitoring, maximum availability and accessibility.
Turnkey systems for precise, efficient water monitoring
Endress+Hauser’s process water quality monitoring panels cover all parameters and are delivered rapidly, ready-to-use. These highly efficient panels require little engineering, have a small installation footprint, and consume minimal water. With automated engineering, customizations are simple and cost-effective. Our solutions, fitted with robust, low maintenance piping, also integrate Memosens and Liquiline technology to enhance security with status information and logbooks.
Water monitoring panels provide all necessary measurement signals for process control and diagnostics – for example, in various power plant and energy production processes
Measuring points for water analysis in industrial production and wastewater effluent
Efficient, cost-effective and legally compliant water monitoring for power and energy production
How we can help
Highly experienced in the Power and Energy industry, Endress+Hauser combines reliable, leading-edge measurement technologies with expert engineering support. From specifying monitoring systems to your exact requirements, to alleviating the planning effort, to providing full transparency on costs, we are your one-stop shop for optimal process water quality monitoring for efficient power plant operation and energy production.
Accelerate your project planning and engineering process with our turnkey systems. Installation is equally rapid. Simply attach the panel to the wall, connect to electricity and water and you are ready to monitor.
Integrate seamlessly to your existing communication networks. (PROFIBUS DP, Modbus TCP/IP, remote monitoring via web server and cloud connection).
Optimize cleaning and maintenance with our easy to operate assembly and sensors.
Ensure safe, compliant process control with Liquiline and Memosens devices and Heartbeat technology. All measurements, calibration, maintenance, and device diagnostic data are stored and accessible via the process control interface or app.
Optional IIoT connectivity enables our experts to access your panels for remote support as needed. Moreover, your process water quality monitoring system can be flexibly extended as your requirements evolve.
What we offer
Endress+Hauser offers complete, turnkey analytical systems for process water quality monitoring in power plants and the energy industry. Compatible with our entire portfolio, they can be delivered and commissioned worldwide, accompanied by expert...
Endress+Hauser offers complete, turnkey analytical systems for process water quality monitoring in power plants and the energy industry. Compatible with our entire portfolio, they can be delivered and commissioned worldwide, accompanied by expert project management support, state-of-the-art logistics chains, and long-term availability of products and services.
Memosens CCS51D is a robust, low-maintenance free chlorine sensor. It provides stable and fast measured values in drinking water, pool and process water as well as utilities.
Unlock operational efficiencies, increase field measurement reliability, and mitigate quality, safety and environmental risks with Endress+Hauser maintenance services.
Take a look at the Endress+Hauser devices specially developed for the water treatment sector. Memosens and Liquiline as well as monitoring solutions, that make your work at the water facility easier.
Making sure your wastewater treatment plant runs and runs
Take a look at the Endress+Hauser devices specially developed for wastewater. Memosens and Liquiline as well as monitoring solutions, that make your wastewater treatment processes easier.
Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.
Steam and water analysis system (SWAS) for power plants
Steam and water analysis system (SWAS) for power plants
Do you know the smartest way to protect your water/steam cycle from impurity? Have a look at our SWAS solutions for power plants with all the measuring technology for monitoring your water quality.
Flow metering systems for power plant fuel oil offloading
Flow metering systems for power plant fuel oil offloading
Endress+Hauser flow metering systems ensure power plant availability and efficient operations with
safe and accurate offloading of fuel oil and other liquids.
Reliable wastewater effluent monitoring in power plants
Reliable wastewater effluent monitoring in power plants
Discover our robust monitoring solutions for gypsiferous, saline and sludge wastewater that help you safely meet your power plant's regulatory discharge limits and reduce your operating costs.
Tank gauging systems for the power and energy industry
Tank gauging systems for the power and energy industry
Power & Energy companies must strike a careful balance between affordable yet clean energy. To help them, Endress+Hauser and its world-class technology takes liquid measurement to the next level.
Fast composition measurement of gas turbine fuel feed
Fast composition measurement of gas turbine fuel feed
Optimize combustion efficiency of gas turbine fuel with real-time measurement of rapidly changing fuel feed compositions.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .