Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
History
Monitoring of wash water from ship exhaust gas scrubbers
Robust wash water monitoring system ensures reliable monitoring with minimal maintenance requirements
Increased protection of seas and coasts poses challenges for the maritime industries. Especially due to the stricter regulations issued by the International Maritime Organization (IMO) to reduce emissions from ships that run on heavy fuel oil (such as IFO). The specified limits can only be achieved by exhaust gas cleaning systems such as scrubbers. For their operation, it is mandatory to safely monitor the scrubber water quality in accordance with applicable regulations to prevent contamination.
Marine-approved, robust solution
from your global marine partner
Endress+Hauser's wash water monitoring systems for scrubbers, approved by the major marine organizations, are specially designed for the demanding conditions and in accordance with the applicable regulations in the marine industry e.g. MEPC.259(68) and MEPC.340(77). This significantly simplifies your own approval process. With best-in-class instrumentation, the turnkey solutions enable on-board verification in compliance with regulations and, if necessary, our service network will support you.
Compact, robust and marine approved solution for wash water monitoring of marine exhaust gas scrubbers
The Memosens CFS51 sensor measures PAH in accordance with MEPC.259(68) and MEPC.340(77) and provides you with a uniquely long factory maintenance interval of 4 years.
Principle of the open loop exhaust gas scrubber on ships operated with heavy fuel oil
Compact, robust and marine approved solution for wash water monitoring of marine exhaust gas scrubbers
How we can help
With the water monitoring solution for exhaust gas cleaning systems (EGCS), Endress+Hauser offers you a turnkey analysis system. This reliably monitors and documents the wash water quality of your desulfurization scrubber in the inlet and outlet, no matter whether in open, closed or hybrid scrubbers. Many years of experience in the marine sector and our support network ensure that you always have a competent partner at your side throughout the entire life cycle of this solution.
Simple approval procedure and maximum safety: Thanks to marine type approvals according to MEPC.259(68) of the major ship classification societies as well as a design of the analysis system with ship-proven and reliable components.
You can be sure that your monitoring system complies with current regulations and that unnecessary delays are avoided. This is ensured by our marine network with its vast project experience and resources for marine approval procedures.
Endress+Hauser is your single point of contact for the complete wash water monitoring system including all sensors. These have been optimized by us for use at sea. The unique one-stop-shop solution simplifies your workload considerably.
The unique on-board sensor verification tools for the turbidity and PAH sensor ensure user-friendly and compliant on-board verification. In addition, the sensors are very easy to maintain.
The plug-and-play solution ensures fast, seamless installation and commissioning. Simply mount it, connect it to power, water and your communications system, and you're done. The small footprint also means very little space is required.
What we offer
With our scrubber water monitoring system for your marine exhaust scrubber, you can rely on a proven high-tech solution from a single source: state-of-the-art measurement technology that is tailored to your exact requirements and makes your work easier...
With our scrubber water monitoring system for your marine exhaust scrubber, you can rely on a proven high-tech solution from a single source: state-of-the-art measurement technology that is tailored to your exact requirements and makes your work easier with minimal maintenance. Contact our experienced engineers and you will receive a turnkey solution that you only need to connect, and you're ready to go. Our service network ensures you get all the support you need.
Are you facing the challenge of compliance with the strict international ship flue gas regulations? Then take a look at our complete MEPC compliant monitoring system for marine scrubber wash water.
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships in the Oil and Gas industry.
Mass flow meter bunkering systems for marine fuels
Mass flow meter bunkering systems for marine fuels
Vast quantities of bunker oil are pumped into the fuel tanks of vessels daily. Even the slightest measurement inaccuracy causes shortages in the "cash register". Our solution provides transparency.
Accurate wastewater effluent monitoring in Oil & Gas
Accurate wastewater effluent monitoring in Oil & Gas
Discover our monitoring solutions for oily wastewater and oily surface water that help you safely meet your refinery's regulatory discharge limits and reduce your operating costs.
Tank gauging system for the Oil & Gas industry
Tank gauging system for the Oil & Gas industry
Enhance your oil and gas bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
World-class LNG tank gauging for the Oil and Gas industry
World-class LNG tank gauging for the Oil and Gas industry
Tank gauging and operational safety for LNG inventory management
Metering skid for loading and unloading in Oil & Gas
Metering skid for loading and unloading in Oil & Gas
Discover Endress+Hauser Oil and Gas industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Data collection and transmission at Oil and Gas terminals
Data collection and transmission at Oil and Gas terminals
Improving everything from inventory transparency to logistics at your Oil and Gas terminal
Steam and Water Analysis System (SWAS) for Oil & Gas
Steam and Water Analysis System (SWAS) for Oil & Gas
How do you maintain the water quality of your steam generation? Discover our smart, reliable steam and water analysis systems (SWAS)!
Water monitoring for utilities in oil and gas production
Water monitoring for utilities in oil and gas production
Enable efficient, simple and compliant water quality monitoring for oil and gas processes with Endress+Hauser turnkey solutions.
Moisture analyzer for natural gas glycol dehydration
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
H2S analyzer for natural gas sweetening
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
Detection of H2O in natural gas pipelines
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
LNG composition measurement in truck loading
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
LNG composition measurement for baseload custody transfer
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Detection of H2S in natural gas pipelines
Detection of H2S in natural gas pipelines
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Detection of H2O in molecular sieve dryers
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
LNG composition measurement in tank run-down
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .