Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of Coriolis flowmeter Proline Promass I 500 / 8I5B with different remote transmitters

Proline Promass I 500
Coriolis flowmeter

Combines in-line viscosity and flow measurement with a transmitter remote version with up to 4 I/Os

8I5B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

Specs at a glance

  • Max. measurement error

    Mass flow (liquid): ±0.10 %
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.50 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 180 000 kg/h (0 to 6600 lb/min)

  • Medium temperature range

    –50 to +150 °C (–58 to +302 °F)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Wetted materials

    Measuring tube: Titanium grade 9
    Connection: Titanium grade 2

Field of application

The straight single-tube design of Promass I provides in-line viscosity measurement in addition to mass flow, density and temperature measurement. With its innovative remote transmitter Promass I 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology enables measurement reliability and compliant verification.

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment


Device properties

  • Straight, easy-to-clean single-tube system

  • TMB technology

  • Measuring tube made of Titanium

  • Remote version with up to 4 I/Os

  • Backlit display with touch control and WLAN access

  • Standard cable between sensor and transmitter

Benefits

  • Energy-saving – full bore design enables minimal pressure loss

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in-/outlet run needs

  • Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet

  • Reduced complexity and variety – freely configurable I/O functionality

  • Integrated verification – Heartbeat Technology

Videos

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

  • Ethernet-APL logo
    Ethernet-APL portfolio

    Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.

Xpert selection

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

Xpert: Master your most challenging applications ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products