
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Potentiostatic, amperometric 3-
electrode oxygen measuring cell.
Installation with internal thread G 1".
With automatic membrane breakage moni-
toring. Zero calibration not required.
Typ. measuring range -5...50oC, max.
10 bar, minimum flow 2.5 cm/s, IP 68.
With 1 replacement cartridge and 10
plastic filling electrolyte ampoules.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-